Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDIR90SS-G | TURCK - Your Global Automation Partner
Vision System ring light
LEDIR90SS-G
Order ID no. 3078054
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
56 mm
Electrical connection
Connector
Function
Area light
Housing material
Metal
Housing quality
Stainless steel
Light type
IR
Protection class
IP68
Special features
Wash down
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
LEDIR90SS-G
Item Total
4.547,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
4.547,00 €