Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDGR90SS-P | TURCK - Your Global Automation Partner
Vision System
LEDGR90SS-P
Order ID no. 3078059
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
56 mm
Electrical connection
Connector
Function
Area light
Housing material
Metal
Housing quality
Stainless steel
Light type
Green
Protection class
IP68
Special features
Wash down
Key Features
Protection class
IP68
Price Group
F3
List Price
2.937,00 €
home
Turck-Shop
Products
Others
LEDGR90SS-P
Item Total
2.937,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support