Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PPK0616AIE | TURCK - Your Global Automation Partner
PPK0616AIE
Order ID no. 3078074
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Dimensions (L x W x H)
52,5 mm x 72 mm x 30 mm x 32 mm
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
F3
List Price
6.707,00 €
Item Total
6.707,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PPK0616AIE
Contact Support