Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q20NRLQPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q20NRLQPMA
Order ID no. 3078279
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 32 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
20000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Switching element function
Complementary contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
95,40 €
home
Turck-Shop
Products
Others
Q20NRLQPMA
Item Total
95,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support