Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312DQD-78419 | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM312DQD-78419
Order ID no. 3078419
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
71,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
380
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Wavelength (nm)
880
Key Features
Protection class
IP67
Price Group
F3
List Price
200,40 €
home
Turck-Shop
Products
Others
SM312DQD-78419
Item Total
200,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support