Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18UPAQ8-78435 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
QS18UPAQ8-78435
Order ID no. 3078435
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
33,5 mm x 15 mm x 35 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
500
Output function
PNP
Protection class
IP67
Radiation direction
straight
Special features
Wash down
Switching element function
NC contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
309,10 €
home
Turck-Shop
Products
Others
QS18UPAQ8-78435
Item Total
309,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support