Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDBLA290SS-G | TURCK - Your Global Automation Partner
Vision System
LEDBLA290SS-G
Order ID no. 3078481
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
328 mm x 60 mm x 34,9 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
1.4401/LCP
Light type
Blue
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
F3
List Price
4.320,00 €
home
Turck-Shop
Products
Others
LEDBLA290SS-G
Item Total
4.320,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support