Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P4CORK06 | TURCK - Your Global Automation Partner
Operating voltage 10…30 VDC
P4CORK06
Order ID no. 3078532
In Stock
home
Home
Loading...
Technical Data
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Focal distance (mm)
12
Function
Multifunctional
Housing material
Metal
Housing quality
AL
Operating voltage
DC
Price Group
F3
List Price
7.141,00 €
home
Turck-Shop
Products
Others
P4CORK06
Item Total
7.141,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support