Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q20PLP-78545 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q20PLP-78545
Order ID no. 3078545
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 32 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Max. range (mm)
4000
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
660
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
122,50 €
home
Turck-Shop
Products
Others
Q20PLP-78545
Item Total
122,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support