Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EA5E300CPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Emitter
EA5E300CPQ
Order ID no. 3078588
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45,2 mm x 36 mm x 379 mm
Electrical connection
Connector
Function
Light curtain - ermitter
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
4000
Number of beams
60
Operating mode
Emitter
Optical resolution (mm)
5
Protection class
IP65
Scan field (mm)
300
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
1.058,00 €
home
Turck-Shop
Products
Others
EA5E300CPQ
Item Total
1.058,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support