Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D10DPFP-78597 | TURCK - Your Global Automation Partner
D10DPFP-78597
Order ID no. 3078597
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
68,1 mm x 10,5 mm x 35,9 mm
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
ABS
Light type
Red
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP50
Special features
Pushbutton, Teach input
Switching element function
2 x NO contact
Switching frequency (kHz)
10
Wavelength (nm)
680
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
793,00 €
home
Turck-Shop
Products
Others
D10DPFP-78597
Item Total
793,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support