Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M18GXXPQ | TURCK - Your Global Automation Partner
LED Signal Light
M18GXXPQ
Order ID no. 3078656
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
70,4 mm
Dimmable
No
Housing material
Metal
Housing quality
Nickel-plated brass
Input type
PNP
Light type
Green
Number of colors/segments
1
Function
Spotlight
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€111.90
home
Turck-Shop
Products
Others
M18GXXPQ
Item Total
€111.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support