Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
D10B5FP | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D10B5FP
Order ID no. 3078761
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
68,1 mm x 10,5 mm x 35,9 mm
Electrical connection
Cable
Function
Fiber-optic sensor for plastic optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
normally open NO
Switching frequency (kHz)
2.5
Wavelength (nm)
660
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
177,20 €
Item Total
177,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
D10B5FP
Contact Support