Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30LGRXP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K30LGRXP
Order ID no. 3078781
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Electrical connection
Cable
Design
Dome
Dimensions (L x W x H)
44,5 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Function
Limit switch
Protection class
IP67, IP69
Key Features
Protection class
IP67, IP69
home
Turck-Shop
Products
Others
K30LGRXP
In Stock
Price Group
F3
List Price
€82.70
Item Total
€82.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support