Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30LGRXN | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K30 Series EZ-LIGHT: 2-Color General Purpose Indic
K30LGRXN
Order ID no. 3078791
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Electrical connection
Cable
Design
Dome
Dimensions (L x W x H)
44,5 mm x 44,5 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
minus‐schaltend
Light type
Green, Red
Number of colors/segments
2
Function
Limit switch
Protection class
IP67, IP69
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
€86.40
home
Turck-Shop
Products
Others
K30LGRXN
Item Total
€86.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support