Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K80LGRA1YP | TURCK - Your Global Automation Partner
LED Signal Light
K80LGRA1YP
Order ID no. 3078811
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Design
Dome
Dimensions (L x W x H)
122,2 mm x 80,9 mm x 65,7 mm
Dimmable
No
Electrical connection
Terminal block
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP50
Volume (dB)
75 dB
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
176,30 €
home
Turck-Shop
Products
Others
K80LGRA1YP
Item Total
176,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support