Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D10AFPQ-78965 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D10AFPQ-78965
Order ID no. 3078965
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
84,4 mm x 10 mm x 35,9 mm
Electrical connection
Connector
Function
Fiber-optic sensor for plastic optical fiber
Housing material
Plastic
Housing quality
ABS
Light type
Red
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP50
Setting option
Potentiometer
Special features
Crosstalk protection
Switching element function
normally open NO
Switching frequency (kHz)
1
Wavelength (nm)
660
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
D10AFPQ-78965
Item Total
358,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
358,70 €