Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
Vision System Axial Lighting
LEDIO50M-D
Order ID no. 3079053
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.6
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
147,8 mm x 59,8 mm x 59,3 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
Anodized AL
Light type
IR
Protection class
IP40
Key Features
Protection class
IP40
home
Turck-Shop
Products
Others
LEDIO50M-D
Item Total
1.173,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
0
Price Group
F3
List Price
1.173,00 €
Contact Support