Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDBSM | TURCK - Your Global Automation Partner
Vision System
LEDBSM
Order ID no. 3079199
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Connector type
M8 x 1
Design
Smooth barrel
Dimensions (L x W x H)
95,6 mm
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Metal
Housing quality
Anodized AL
Light type
Blue
Protection class
IP67
Special features
Wash down
Wavelength (nm)
470
In Stock
Price Group
F3
List Price
500,50 €
Item Total
500,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDBSM
Contact Support