Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDRSW | TURCK - Your Global Automation Partner
Vision System Spotlight
LEDRSW
Order ID no. 3079206
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Smooth barrel
Dimensions (L x W x H)
95,6 mm
Electrical connection
Cable
Function
Spotlight
Housing material
Metal
Housing quality
Anodized AL
Light type
Red
Protection class
IP67
Special features
Wash down
Wavelength (nm)
627
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
LEDRSW
Item Total
500,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
500,50 €