Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDWSW | TURCK - Your Global Automation Partner
Vision System Spotlight
LEDWSW
Order ID no. 3079207
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Smooth barrel
Dimensions (L x W x H)
95,6 mm
Electrical connection
Cable
Function
Spotlight
Housing material
Metal
Housing quality
Anodized AL
Light type
White
Protection class
IP67
Special features
Wash down
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
LEDWSW
Item Total
500,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
500,50 €