Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SLM180B6 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Slot Sensor
SLM180B6 W/30
Order ID no. 3079220
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Fork
Dimensions (L x W x H)
140 mm x 12 mm x 202 mm
Electrical connection
Cable
Function
Slot sensor
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Light type
Red
Max. range (mm)
180
Operating mode
Emitter/receiver pair
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
normally open NO
Wavelength (nm)
680
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SLM180B6 W/30
Item Total
227,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
227,80 €