Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SLM20B6N | TURCK - Your Global Automation Partner
Photoelectric sensor Slot Sensor
SLM20B6N
Order ID no. 3079272
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Fork
Dimensions (L x W x H)
80 mm x 12 mm x 52 mm
Electrical connection
Cable
Function
Slot sensor
Housing material
Metal/plastic
Housing quality
ZN
Light type
Red
Max. range (mm)
20
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
normally open NO
Wavelength (nm)
680
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SLM20B6N
Item Total
300,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
300,40 €