Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50APFF100GRYC4QPMA | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K50APFF100GRYC4QPMA
Order ID no. 3079290
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
56,8 mm
Electrical connection
Cable with connector
Function
Diffuse mode sensor with fixed-field background suppression
Housing material
Plastic
Housing quality
PC
Light type
IR
Max. range (mm)
100
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
normally open NO
Wavelength (nm)
880
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
K50APFF100GRYC4QPMA
Item Total
264,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
264,50 €