Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM312DQDP-79312 | TURCK - Your Global Automation Partner
MINI-BEAM: Diffuse
SM312DQDP-79312
Order ID no. 3079312
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
380
Operating mode
Diffuse
Protection class
IP67
Setting option
Potentiometer
Key Features
Protection class
IP67
Price Group
F3
List Price
417,60 €
home
Turck-Shop
Products
Others
SM312DQDP-79312
Item Total
417,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support