Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SLSCE30-450AQ8 | TURCK - Your Global Automation Partner
Safety Light Curtain Cascadable Emitter
SLSCE30-450AQ8
Order ID no. 3079460
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 522 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
18000
Number of beams
30
Optical resolution (mm)
30
Protection class
IP65
Scan field (mm)
450
Start/Restart interlock
adjustable
Wavelength (nm)
950
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
977,00 €
Item Total
977,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SLSCE30-450AQ8
Contact Support