Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K80LGRXP | TURCK - Your Global Automation Partner
LED indicator
K80LGRXP
Order ID no. 3079489
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Design
Dome
Dimensions (L x W x H)
93,1 mm x 80,9 mm x 66,7 mm
Dimmable
No
Electrical connection
Terminal block
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
134,90 €
home
Turck-Shop
Products
Others
K80LGRXP
Item Total
134,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support