Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50LDGRYPQ | TURCK - Your Global Automation Partner
LED Signal Light
K50LDGRYPQ
Order ID no. 3079721
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Puck
Dimensions (L x W x H)
49,5 mm x 49,5 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Function
Limit switch
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€134.60
home
Turck-Shop
Products
Others
K50LDGRYPQ
Item Total
€134.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support