Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50LDXRXPQP | TURCK - Your Global Automation Partner
K50 Series EZ-LIGHT Daylight Visible 1-Color Indicator;
K50LDXRXPQP
Order ID no. 3079737
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Puck
Dimensions (L x W x H)
38,5 mm x 38,5 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Red
Number of colors/segments
1
Protection class
IP67
Special features
Wash down
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
128,80 €
home
Turck-Shop
Products
Others
K50LDXRXPQP
Item Total
128,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support