Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
P4OR-BCBDOC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Image Processing
P4OR-BCBDOC
Order ID no. 3079913
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Connector type
M12 x 1
Design
Right-angled
Dimensions (L x W x H)
124,5 mm x 66,8 mm x 34,3 mm
Electrical connection
Connector
Focal distance (mm)
8
Function
Multifunctional
Housing material
Metal
Housing quality
AL
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP20
Resolution
640 x 480 Pixel
Switching element function
normally open NO
home
Turck-Shop
Products
Others
P4OR-BCBDOC
Item Total
7.824,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
7.824,00 €