Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX85M0P0M4M4 | TURCK - Your Global Automation Partner
Extension module Provides additional I/O for DX80 wireless networks
DX85M0P0M4M4
Order ID no. 3079966
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Rectangular
Dimensions (L x W x H)
126,7 mm x 117,4 mm x 56,6 mm
Housing material
Plastic
Housing quality
PC
Input type
0...20 mA
Operating voltage
DC
Output type
0...20 mA
Protection class
IP67
Runs with battery
No
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
DX85M0P0M4M4
Item Total
708,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
708,00 €