Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG4M-2/CS | TURCK - Your Global Automation Partner
Image Processing
PKG4M-2/CS
Order ID no. 3079986
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Connection Cable
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Connector type
M8 x 1
Electrical connection
Connector
Protection class
IP67
Key Features
Protection class
IP67
Price Group
F3
List Price
82,70 €
home
Turck-Shop
Products
Others
PKG4M-2/CS
Item Total
82,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support