Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM312CVSC | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
SM312CVSC
Order ID no. 3080000
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Focal distance (mm)
16
Function
Convergent mode sensor
Housing material
Plastic
Housing quality
PBT
Light type
Red
Operating mode
Convergent
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
360,30 €
Item Total
360,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SM312CVSC
Contact Support