Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDWA70AD4-XQ | TURCK - Your Global Automation Partner
Image processing Area Light
LEDWA70AD4-XQ
Order ID no. 3080551
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
91 mm x 102 mm x 28,2 mm
Electrical connection
Connector
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
White
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
F3
List Price
1.299,00 €
Item Total
1.299,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDWA70AD4-XQ
Contact Support