Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDBLA290AD5-XQ | TURCK - Your Global Automation Partner
Vision System
LEDBLA290AD5-XQ
Order ID no. 3080585
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
328 mm x 60 mm x 34,9 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
Blue
Protection class
IP68
Wavelength (nm)
470
Key Features
Protection class
IP68
Price Group
F3
List Price
2.167,00 €
home
Turck-Shop
Products
Others
LEDBLA290AD5-XQ
Item Total
2.167,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support