Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDRA70XD4-PQ | TURCK - Your Global Automation Partner
Image processing Area Light
LEDRA70XD4-PQ
Order ID no. 3080668
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
66,7 mm x 66,7 mm x 14,7 mm
Dimmable
Yes
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Light type
Red
Protection class
IP50
Wavelength (nm)
625
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
LEDRA70XD4-PQ
Item Total
1.198,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.198,00 €