Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDRR70XD4-XQ | TURCK - Your Global Automation Partner
Vision System ring light
LEDRR70XD4-XQ
Order ID no. 3080673
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
76,2 mm x 76,2 mm x 29,2 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
Red
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
1.007,00 €
Item Total
1.007,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDRR70XD4-XQ
Contact Support