Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLO30VP6YQPMADO | TURCK - Your Global Automation Partner
Photoelectric Sensor
SLO30VP6YQPMADO
Order ID no. 3080693
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Fork
Dimensions (L x W x H)
72 mm x 18,8 mm x 52 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Function
Slot sensor
Operating mode
Transmitter/receiver pair
Output function
PNP
Protection class
IP67
Max. range (mm)
30
Switching element function
NO contact
Switching frequency (kHz)
1.6
Wavelength (nm)
890
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€171.10
home
Turck-Shop
Products
Others
SLO30VP6YQPMADO
Item Total
€171.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support