Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDWR70XD4-XM | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDWR70XD4-XM
Order ID no. 3080721
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
76,2 mm x 76,2 mm x 29,2 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
White
Protection class
IP50
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
LEDWR70XD4-XM
Item Total
1.026,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.026,00 €