Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDIA70XD4-XM | TURCK - Your Global Automation Partner
Image processing Area Light
LEDIA70XD4-XM
Order ID no. 3080735
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
66,7 mm x 66,7 mm x 14,7 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Light type
IR
Protection class
IP50
Wavelength (nm)
850
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
LEDIA70XD4-XM
Item Total
1.045,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.045,00 €