Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TL50GYWRR | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50GYWRR
Order ID no. 3080750
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions (L x W x H)
242,9 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)22
Light type
Green, Red, White, Yellow
Number of colors/segments
5
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
255,60 €
home
Turck-Shop
Products
Others
TL50GYWRR
Item Total
255,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support