Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T30UFDNCQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Zubehör
T30UFDNCQ
Order ID no. 3080922
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Antenna connection
No radio participant
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
45 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
Polyester
Output function
NPN
Protection class
IP67
Radiation direction
straight
Special features
Pushbutton
Switching element function
2 x NO contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
702,00 €
home
Turck-Shop
Products
Others
T30UFDNCQ
Item Total
702,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support