Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS30ARXSH2OQ5-81058 | TURCK - Your Global Automation Partner
Photoelectric Sensor
QS30ARXSH2OQ5-81058
Order ID no. 3081058
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
54,3 mm x 22 mm x 57 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
8000
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Special features
Water detection
Switching element function
NO contact, light operation
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
258,60 €
home
Turck-Shop
Products
Others
QS30ARXSH2OQ5-81058
Item Total
258,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support