Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50LGRYB4PQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K50LGRYB4PQP
Order ID no. 3081112
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Electrical connection
Cable with connector
Connector type
M12 × 1
Design
Dome
Dimensions (L x W x H)
50 mm x 58 mm x 58 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red, Yellow, Blue
Number of colors/segments
4
Function
Limit switch
Protection class
IP67
In Stock
Price Group
F3
List Price
€148.40
Item Total
€148.40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K50LGRYB4PQP
Contact Support