Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QT50UVR3WQ-CRFV | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
QT50UVR3WQ-CRFV
Order ID no. 3081251
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
67,4 mm x 74 mm x 84,2 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
6000
Operating mode
Time-of-Flight
Output function
PNP
Protection class
IP67
Radiation direction
straight
Special features
Chemical-resistant, Clear object detection, Resistant to chemicals
Switching element function
2 x NO contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
1.317,00 €
home
Turck-Shop
Products
Others
QT50UVR3WQ-CRFV
Item Total
1.317,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support