Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BWA-HW-006 | TURCK - Your Global Automation Partner
Radio Transmission System Zubehör
BWA-HW-006
Order ID no. 3081325
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Design
Cylinder, threaded
Dimensions (L x W x H)
89 mm
Housing material
Plastic
Housing quality
PVC
Input type
USB
Operating voltage
DC
Output function
RS485
Output type
Modbus RTU (RS485)
Protection class
IP50
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
BWA-HW-006
In Stock
Price Group
F3
List Price
214,50 €
Item Total
214,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support