Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QL51A6XD20BQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
QL51A6XD20BQ
Order ID no. 3081329
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
50 mm x 15 mm x 50 mm
Electrical connection
Connector
Function
Inspection sensor
Housing material
Plastic
Housing quality
ABS
Light type
UV
Max. range (mm)
20
Operating mode
Luminescence sensor
Protection class
IP67
Setting option
Push Button
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
1.578,00 €
home
Turck-Shop
Products
Others
QL51A6XD20BQ
Item Total
1.578,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support