Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDWLA580XD5-XQ | TURCK - Your Global Automation Partner
Image processing Linear Area Light
LEDWLA580XD5-XQ
Order ID no. 3081462
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions (L x W x H)
607,5 mm x 59,4 mm x 32,6 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
White
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
2.794,00 €
Item Total
2.794,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDWLA580XD5-XQ
Contact Support