Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDWLA870XD5-XQ | TURCK - Your Global Automation Partner
Image processing Linear Area Light
LEDWLA870XD5-XQ
Order ID no. 3081633
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions (L x W x H)
898,5 mm x 59,4 mm x 32,6 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
3.945,00 €
Item Total
3.945,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDWLA870XD5-XQ
Contact Support