Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX70N2X6S4P4M2M2-FR | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data in Point-To-Point Topology
DX70N2X6S4P4M2M2-FR
Order ID no. 3081704
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Housing material
Plastic
Housing quality
PC
Input type
PNP/0...20 mA
Max. range (mm)
3200000
Operating voltage
DC
Output type
PNP/0...20 mA
Protection class
IP67
Runs with battery
No
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
DX70N2X6S4P4M2M2-FR
Item Total
1.112,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.112,00 €